ITEM NO. | DIS-022R |
Weight | 50 g |
Dimensions | 41.5 × 22.3 × 22.3 mm |
Max. Door Thickness (mm) | 5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
58 mm | 23 mm | 40.5 mm | 50 g |
Components
Component | Material | Finish |
Body | Brass | Chrome |
Cam | Steel (SPCC) | Yellow Zinc Chromate |
Washer | Steel | Yellow Zinc Chromate |
M7 Hex Nut | Steel | Yellow Zinc Chromate |
M9 Hex Nut | Zinc Alloy (ZDC) | Yellow Zinc Chromate |
Key | Brass | Nickel |