WSD-140CABLE MANAGER

Specs
ITEM NO.WSD-140
Weight 433 g
Dimensions 200 × 89 × 24.5 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
200 mm 89 mm 24.5 mm 433 g

Components

Component Material Finish
Base Plate Steel Nickel
Guide Plate Steel Nickel
Joint Polyacetal White
Gasket NBR Rubber+Pile Fabric Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads