Product Description
One-touch easy installation on sheet metal.
Folding flap can close the opening when not in use.
Can be used for thickness from 1/32" to 5/64" (.8 to 2. mm).
Compliant with flame retardancy standard UL94 V-.
Flap cover can snap open and lock in position.
Product Specifications
Material
ABS Plastic
Finish
Grey
Weight of Item (g)
15.3
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
13.6
Height of Item (in)
0.5625
Width of Item (mm)
62
Width of Item (in)
2.5
Round Bore Dimensions (mm)
55
Round Bore Dimensions (in)
2.1875
Bore Dimensions Height (mm)
55
Bore Dimensions Height (in)
2.1875
Bore Dimensions Width (mm)
55
Bore Dimensions Width (in)
2.1875
Diameter (mm)
42.5
Diameter (in)
1.6875
Max. Panel Thickness (mm)
2
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
0.8
Min. Panel Thickness (in)
0
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files