Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
18.2
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
72
Width of Item (in)
2.875
Bore Dimensions Height (mm)
32
Bore Dimensions Height (in)
1.25
Bore Dimensions Width (mm)
67
Bore Dimensions Width (in)
2.625
Max. Panel Thickness (mm)
40
Max. Panel Thickness (in)
1.5625
Min. Panel Thickness (mm)
18
Min. Panel Thickness (in)
0.6875
Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is Accessory
N
Downloadable Files