V80/BECABLE GROMMET

Specs
ITEM NO.V80/BE
Weight 37.9 g
Dimensions 92 × 25 mm
Overall Length (mm) Width (mm) Height (mm) Weight (g)
92 mm 25 mm 37.9 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads