V60/BE

CABLE GROMMET - V60/BE

Product Specifications
Material
Plastic
Finish
Beige
Weight of Item (g)
25.5
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
72
Width of Item (in)
2.875
Round Bore Dimensions (mm)
60.5
Round Bore Dimensions (in)
2.375
Bore Dimensions Height (mm)
60.5
Bore Dimensions Height (in)
2.375
Bore Dimensions Width (mm)
60.5
Bore Dimensions Width (in)
2.375
Diameter (mm)
56.7
Diameter (in)
2.25
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
22
Min. Panel Thickness (in)
0.875
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products