S51/WHT

CABLE GROMMET - S51/WHT

Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
11.1
Length or Depth of Item when closed (mm)
19.9
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
51
Width of Item (in)
2.0625
Round Bore Dimensions (mm)
44.2
Round Bore Dimensions (in)
1.75
Bore Dimensions Height (mm)
44.2
Bore Dimensions Height (in)
1.75
Bore Dimensions Width (mm)
44.2
Bore Dimensions Width (in)
1.75
Diameter (mm)
39.7
Diameter (in)
1.5625
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16.3
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products