ITEM NO. | ALT-2V-D360LL-28 |
Door Max. Width (mm) | 600 |
Door Max. Width (inch) | 23-5/8" |
Door Max. Height (mm) | 2300 |
Door Min. Height (mm) | 1980 |
Door Max. Height (inch) | 77-15/16" |
Door Min. Height (inch) | 90-9/16" |
Door Max. Thickness (mm) | 30 |
Door Min. Thickness (mm) | 18 |
Door Max. Thickness (inch) | 1-3/16" |
Door Min. Thickness (Inch) | 11/16" |
Door Max. Weight (kg) | 10 |
Door Max. Weight (lbs) | 22 |
ALT-2V-D360LL-28Cabinet POCKET DOOR SYSTEM w/ Damper (INSET)
Description
- Sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets and clearing front of door.
-
Has slides for smooth door motion.
-
The slides hold doors in position when they slide out of cabinets. This prevents doors from sagging.
-
2 types are available: “with catch” and “with damper” types.
-
Can also be used with 360-C26-0T and 360-D26-0T hinges. The 360-26-0T (without catch type) is also available.
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.