2100-24-801CABINET LOCK

Description

CABINET LOCK

PRODUCT INFORMATION

FEATURES

  • Brass cylinder lock
  • Cylinder rotates for either drawer or cabinet door application
  • Cylinder Diameter: 18 mm (11/16″)
  • 12 key changes available
  • Please specify keyed alike or differently when ordering
  • Master key NOT available
  • Keys can be shared with other 2100 series locks.
Applications

CABINET LOCK

Specs
ITEM NO.2100-24-801
Weight 116 g
Dimensions 44 × 45 × 34 mm
Overall Length (mm) Width (mm) Height (mm) Weight (g)
44 mm 45 mm 34 mm 116 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads