ITEM NO. | 7910-20GP-B |
Weight | 258 g |
Dimensions | 40 × 62 × 55 mm |
Cylinder Diameter | 7/8" (22 mm) |
Door Min. Thickness (mm) | 18 |
Door Min. Thickness (Inch) | 11/16" |
Door Max. Thickness (mm) | 20 |
Door Max. Thickness (inch) | 13/16" |
Key Removal | 2 Positions |
Key Rotation | 360º |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 62 mm | 55 mm | 258 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | 24K Gold Plating |
Cylinder | Brass | 24K Gold Plating |
Dead Bolt | Brass | Chrome Plating |
Ring | Brass | 24K Gold Plating |
Retainer | 304 Stainless Steel | Glass Polish |
Key | Brass | Nickel Plating |