7910-20BL-BCABINET LOCK KEY DIFFERENT (BLACK)

Description
  •  High security million lock dimple key. Keys are reversible. Turn the key 360º to lock or unlock. 

  •  A non-handed cylinder lock in Chrome, Black and Gold (24k) finishes. 

  •  The 7910 lock uses the same parts and locking method as GS-GL20. 

  • Rounded, downward locking dead bolt for added security and easier installation (only need to drill round hole). 

  •  Please specify keyed alike or differently when ordering. Up to 2,520 key changes (1 master available as special order). 

  •  Keys are dimple type (hard to duplicate) and reversible. 

  •  Door thickness: 11/16″ ~ 13/16″ (18 ~ 20 mm). 

Specs
ITEM NO.7910-20BL-B
Weight 258 g
Dimensions 40 × 62 × 55 mm
Cylinder Diameter

7/8" (22 mm)

Door Min. Thickness (mm)

18

Door Min. Thickness (Inch)

11/16"

Door Max. Thickness (mm)

20

Door Max. Thickness (inch)

13/16"

Key Removal

2 Positions

Key Rotation

360º

Overall Length (mm) Width (mm) Height (mm) Weight (g)
40 mm 62 mm 55 mm 258 g

Components

Component Material Finish
Body Zinc Alloy Black Chrome Finish
Cylinder Brass Black Chrome Finish
Dead Bolt Brass Chrome Plating
Ring Brass Black Chrome Finish
Retainer 304 Stainless Steel Coating/ Black
Key Brass Nickel Plating

 

CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads