Image coming soon
7810-24BL-KD

CABINET LOCK - 7810-24BL-KD

Product Specifications
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
55
Width of Item (in)
2.1875
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.8x13
Is NSF Compliant
N
Is Accessory
N

Related Products

CABINET LOCK - 7810-24BL-G1001

$112.00
Image coming soon

$115.00