8810-24MK

CABINET LOCK W/BUILT-IN KEY CHANGE - 8810-24MK

Product Description
  • Lock’s key number can be changed in place without removing the lock.
  • Cost effective hardware where retrieving keys can be problematic, such as lockers, laundry rooms, etc.
  • Change each lock’s key number up to 2 times.
  • High security dimple key.
  • Up to 3 million key changes available. (3, key changes per master key.)
  • Please specify keyed alike or differently when ordering.
  • Master key available at a surcharge.
  • Includes screws and original keys.
  • 36 mm cylinder models available as special order items.
Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
38.6
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
59.5
Width of Item (in)
2.375
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Million Lock
Y
Key Changes
3000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 25, 3.1 X 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CABINET LOCK W/BUILT-IN KEY CHANGE - 8810-24

$164.00
HOUSING AND CYLINDER FOR 5830 - 5830-24MK

$58.30
CABINET LOCK WITH MK SYSTEM - 7810-24NI-MK

$126.00