Product Description
- For use on right-handed doors (Lock for drawer application available by special order)
- High-security Million Lock dimple key
- keys are reversible. Turn the key 36° to lock or unlock
- Brass cylinder lock with stainless steel body
- One million key changes available
- Please specify keyed alike or differently when ordering
- Includes screws
- Available in Satin Nickel (NI), Chrome (CR) or Black (BL) finish
- Can be used with spacer 681-SP, sold separately. See below
- Master key system available at a surcharge (Max. 2,52 key changes per master key.)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13, 3.1 X 22 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files