5830-24MK

HOUSING AND CYLINDER FOR 5830 - 5830-24MK

Product Description
  • Interchangeable Cylinder Lock.
  • Inner cylinder can be replaced, ideal for applications where keys are often lost, and key numbers need to be changed for security.
  • Long dead bolt.
  • Lock housing, cylinder and 2 keys supplied per set.
  • Cylinder housing Diameter: 22 mm (7/8")
  • Maximum 3,12 key changes available. (78 per master key.)
  • Master Key, Cylinder Change Key and Cylinder for replacement sold separately. Master Key - 583-MK1 Cylinder Change Key - 583-K1 Replacement Cylinder - 583-N1
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
155
Length or Depth of Item when closed (mm)
36.2
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
54
Width of Item (in)
2.1875
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
Y
Million Lock
Y
Key Changes
3120
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 3.1 X 22 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

2MM SPACER FOR 5830 - 5830-SP

$0.40
CABINET LOCK WITH MK SYSTEM - 7810-24NI-MK

$126.00
CABINET LOCK W/BUILT-IN KEY CHANGE - 8810-24MK

$173.00
MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1830-MK/DN

$60.40