Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
98
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
41.8
Height of Item (in)
1.6875
Width of Item (mm)
44.8
Width of Item (in)
1.8125
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
N
Key Changes
48
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16, 2.1 X 10
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files