Image coming soon
2650-16-DN-2997

CABINET LOCK - 2650-16-DN-2997

Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
81.5
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
41.8
Height of Item (in)
1.6875
Width of Item (mm)
44.8
Width of Item (in)
1.8125
Min. Door Thickness (mm)
16
Min. Door Thickness (in)
0.625
Master Keying Availability
N
Million Lock
N
Key Changes
48
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16, 2.1 X 10
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$36.30
Image coming soon

$37.30
Image coming soon

$65.90
Image coming soon

$118.70