Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
39.2
Height of Item (in)
1.5625
Width of Item (mm)
48.2
Width of Item (in)
1.9375
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files