HG-CV100

BUTT HINGE (WITH BUSHINGS) - HG-CV100

Product Description
  • Caps eliminate metal-to-metal contact
  • Made of lightweight aluminum alloy
  • Available with round or oval screw holes (by special order)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
78
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
13
Load Capacity (lbs/pr)
28.6
Knuckles
5
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE ( WITH BUSHING) - HG-CV65

$30.00
Image coming soon

$0.00
SPRING BUTT HINGE - HG-SH25C

$3.10
SPRING BUTT HINGE - HG-SH38C

$5.00