ITEM NO. | YHS-32 |
Weight | 45 g |
Dimensions | 90 × 7 × 32 mm |
Knuckles | 3 |
Load Capacity (kgf/pair) | 6 |
Load Capacity (lbs/pair) | 13.2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
90 mm | 7 mm | 32 mm | 45 g |
Components
Component | Material | Finish |