ITEM NO. | OLYA-128S |
Weight | 120 g |
Dimensions | 128 × 9.5 × 51 mm |
Knuckles | 3 |
Load Capacity (kgf/pair) | 13 |
Load Capacity (lbs/pair) | 28.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
128 mm | 9.5 mm | 51 mm | 120 g |
Components
Component | Material | Finish |