YHS-51

BUTT HINGE WELD ON - YHS-51

Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
7.2
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
116
Width of Item (in)
4.625
Load Capacity (kg/pr)
28
Load Capacity (lbs/pr)
61.73
Mounting Type
Weld On
Knuckles
3
Holes
0
Weld on
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE WELD ON - YHS-32

$8.20
BUTT HINGE WELD ON - YHS-38

$8.00
BUTT HINGE WELD ON, REMOVABLE PIN - OLYA-185S

$41.00
BUTT HINGE WELD ON, REMOVABLE PIN - OLYA-128S

$18.90