ITEM NO. | HG-BF3-2L-SO |
Weight | 41 g |
Dimensions | 9 × 60 × 40 mm |
Holes | 6 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 9 mm | 40 mm | 41 g |
Components
Component | Material | Finish |
• Spring hinge to hold door
• Available with either opening or closing spring tension
ITEM NO. | HG-BF3-2L-SO |
Weight | 41 g |
Dimensions | 9 × 60 × 40 mm |
Holes | 6 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 9 mm | 40 mm | 41 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)