HG-BF3-2R-SC

BUTT HINGE W/ SPRING (CLOSE) - HG-BF3-2R-SC

Product Description
  • Spring loaded to keep down closed or open
  • 34 stainless steel spring loaded hinges
  • Sping loaded to open or closed versions available.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
41
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
7
Load Capacity (lbs/pr)
15.4
Mounting Type
Screws
Knuckles
2
Holes
6
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #11 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE W/ SPRING (CLOSE) - HG-BF3-2L-SC

$12.10
BUTT HINGE W/ SPRING (OPEN) - HG-BF3-2R-SO

$12.10
BUTT HINGE W/ SPRING (OPEN) - HG-BF3-2L-SO

$12.10
SPRING BUTT HINGE - HG-SH25C

$3.10
SPRING BUTT HINGE - HG-SH38C

$5.00