HG-BF1BUTT HINGE

Description

• Rim on edges prevents pin removal

Specs
ITEM NO.HG-BF1
Weight 63 g
Dimensions 8 × 50 × 65 mm
Holes

6

Knuckles

4

Overall Length (mm) Width (mm) Height (mm) Weight (g)
50 mm 5 mm 65 mm 63 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads