SYR140

BUTT HINGE, 304 STAINLESS STEEL - SYR140

Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
140
Width of Item (in)
5.5625
Load Capacity (kg/pr)
7
Load Capacity (lbs/pr)
15.4
Knuckles
3
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-75

$35.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-50

$22.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-125

$121.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-100

$105.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-60

$27.00