Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
12.3
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Mounting Type
Screws
Knuckles
5
Holes
8
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5.5mm or # 12 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files