Product Description
- 4" stainless steel butt hinge
- Door weight: 3535/SS Max. 25 kg/pair (55 lbs/pair) 44/SS Max. 4 kg/pair (88 lbs/pair)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
14.8
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
101.6
Height of Item (in)
4.0625
Width of Item (mm)
101.6
Width of Item (in)
4.0625
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
5
Holes
8
Max. Opening Angle (?)
270
Max. Opening Angle (degree)
270
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.5 X 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files