KHA-80C

BUTT HINGE - KHA-80C

Product Description
  • Screw holes are not countersunk
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
6.3
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
17
Load Capacity (lbs/pr)
37.48
Mounting Type
Screws
Knuckles
5
Holes
6
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products