TZ-360

S/S CORNER HOOK - TZ-360

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
27
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
64
Width of Item (in)
2.5625
Load Capacity (kg)
5.6
Load Capacity (lbs)
12.3
Alternative Load Capacity (kg)
180° Surface, Flush 6kg/ 270° Surface, Inner Corner 5.6kg/ 90° Outer Corner 3kg
Alternative Load Capacity (lbs)
180° Surface, Flush 13.2 lbs/ 270° Surface, Inner Corner 12.3lbs/ 90° Outer Corner 6.6lbs
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S EXTENSION HANGER - A-360

$62.00