ITEM NO. | PXB-BN05-211-BL |
Weight | 165 g |
Dimensions | 74.5 × 35 × 94.5 mm |
Finish | Matte Black |
Material | Brass |
PXB-BN05-211-BLFORGED BRASS DOUBLE HOOK (Matte Black)
Description
• Built with a thick and luxurious amount of brass.
• A design which harmonizes both classical and modernist styles.
• The hooking end points are spherical, making it safer to use and decreasing the possibility of accidental injury.
• Meticulously manufactured to be very strong but appear delicate.
No videos yet!