101/PBBRASS BUTT HINGE

Description

• High quality solid brass butt hinge

Specs
ITEM NO.101/PB
Weight 11 g
Dimensions 4.5 × 27 × 25 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
27 mm 4.5 mm 25 mm 11 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads