Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
27
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
For use with
L-FS140 Stay
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files