SPHL-FB200BRACKET FOR SHELF STANDARD

Specs
ITEM NO.SPHL-FB200
Weight 75 g
Dimensions 207 × 18 × 67 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
207 mm 18 mm 67 mm 75 g

Components

Component Material Finish
Body Stainless Steel (SUS430) Satin
Retainer PP White
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads