ITEM NO. | GS-GB5-L-BL |
Weight | 160 g |
Dimensions | 42 × 48 × 27 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 16 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Black |
Back Plate | Zinc Alloy | Black |
Washer | Chloroprene Rubber | Black |
Axis | Stainless Steel | Plain |
Tube | Polyvinyl Chloride | Clear |