GS-GB5-R-GP

BRACKET FOR GS-GH5 HINGES - GS-GB5-R-GP

Product Description
  • Can be used together with glass hinge GS-GH5 (above) and lock GS-GL5
Product Specifications
Material
Zinc Alloy
Finish
Gold PLATING
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
48
Width of Item (in)
1.9375
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

BRACKET FOR GS-GH5 HINGES - GS-GB5-R-BL

$35.60
BRACKET FOR GS-GH5 HINGES - GS-GB5-R-CR

$35.60
BRACKET FOR GS-GH5 HINGES - GS-GB5-L-GP

$46.70
BRACKET FOR GS-GH5 HINGES - GS-GB5-L-BL

$35.60
BRACKET FOR GS-GH5 HINGES - GS-GB5-L-CR

$35.60