BU200-I

BRACKET - BU200-I

Product Specifications
Material
Aluminum
Finish
Ivory
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
200
Width of Item (in)
7.875
Load Capacity (kg)
30
Load Capacity (lbs)
66
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 25
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BLUE CAP FOR CJH-150 - CJHC-150BU

$1.60
SEALED MAGNETIC CATCH - MC-MSH45BU

$9.60
BLUE CAP FOR SJH-160 - SJHC-160BU

$1.30