SDR-A-4131BOTTOM GUIDE FOR SDR-A(3000mm)

Applications

BOTTOM GUIDE FOR SDR-A(3000mm)

Specs
ITEM NO.SDR-A-4131
Door Max. Thickness (inch)

2

Door Max. Thickness (mm)

50

Door Max. Weight (kg)

125, 300, 40

Door Max. Weight (lbs)

275, 660, 88

Door Max. Width

39-3/8 (Two Door), 29-1/2 (Four Door)

Door Max. Width (mm)

1000 (Two Door), 750 (Four Door)

Door Min. Thickness (Inch)

01-03-2008

Door Min. Thickness (mm)

35

Door Min. Width (inch)

19-11/16, 23-5/8

Door Min. Width (mm)

500, 600

Roller/Bracket Type

Top Recessed, Top Surfaced

Track Installation Type

Ceiling and Barn Door Mount

Overall Length (mm) Width (mm) Height (mm) Weight (g)

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads