ITEM NO. | XL-GC08-C |
Weight | 360 g |
Dimensions | 65 × 15.5 × 44 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 15.5 mm | 44 mm | 360 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Spacer | Synthetic Rubber | Black |
Screws | 304 Stainless Steel | Plain |