ITEM NO. | FD30-HBG |
Weight | 23 g |
Dimensions | 28 × 51 × 18 mm |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 30 |
Door Max. Weight (lbs) | 66 |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |