SJHC-130BU

BLUE CAP FOR SJH-130 - SJHC-130BU

Product Specifications
Material
Plastic (PA)
Finish
Blue
Weight of Item (g)
1.5
Length or Depth of Item when closed (mm)
9.1
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
46.4
Height of Item (in)
1.875
Width of Item (mm)
17.9
Width of Item (in)
0.75
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE (W/COVER CAP OPTION) - SJH-130

$11.60
YELLOW CAP FOR SJH-130 - SJHC-130YE

$1.30
RED CAP FOR SJH-130 - SJHC-130RD

$1.30
ORANGE CAP FOR SJH-130 - SJHC-130YR

$1.30
BLACK CAP FOR SJH-130 - SJHC-130BL

$1.30