CJHC-150BL

BLACK CAP FOR CJH-150 - CJHC-150BL

Product Description
  • 6 color options that can be used to separate work processes or to warn of dangerous areas
Product Specifications
Material
Plastic (PA)
Finish
Black
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
13.5
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
175
Width of Item (in)
6.9375
CC Length (in)
0
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE (W/COVER CAP OPTION) - CJH-150

$11.80
RED CAP FOR CJH-150 - CJHC-150RD

$1.60
BLUE CAP FOR CJH-150 - CJHC-150BU

$1.60
ORANGE CAP FOR CJH-150 - CJHC-150YR

$1.60
GREY CAP FOR CJH-150 - CJHC-150GR

$1.60