HG-TLAJ40

Bi-Directional Lift-Assist Torque Hinge - HG-TLAJ40

Product Description
    • Featuring free stop with lift-assist for lid opening & closing directions ( ~ 1°).
    • The retaining torque ( ~ 31 lbs-in) is adjustable with a 3/8" (1 mm) hex key.

    • Lift-assist, makes lid feel lighter to open and close.

    • Operating temperature: 32° to 14°F (° to 4°C).

    • This compact hinge is designed for external surface mount on top- opening lids.

    • High Durability: 5, open/close cycles passed (private test).

    • Ideal for medical, analytical and factory automation equipment.

    • Cover (sold separately) provides clean appearance to blend in with aesthetics of machinery.

Product Specifications
Material
304 Stainless Steel, 430 Stainless Steel, PBT
Finish
Polished, White
Weight of Item (g)
222
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
89.6
Width of Item (in)
3.5625
Max. Torque (kgf-cm/ea)
45
Max. Torque (lbs-in/ea)
99.2
Min. Torque (kgf-cm/ea)
36
Min. Torque (lbs-in/ea)
79.36
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Bi-Directional Lift-Assist Torque Hinge - HG-TLAJ25

$73.00
Bi-Directional 180° Lift-Assist Torque Hinge - HG-TAWJ40

$0.00
LIFT ASSIST HINGE - HG-JH210

$844.90
BI-DIRECTIONAL ONE-WAY TORQUE HINGE - HG-TQW8080

$209.00
LIFT ASSIST HINGE - HG-PA202-25

$150.90