BL-60

S/S BAR LATCH - BL-60

Product Description
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
80.3
Width of Item (in)
3.1875
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 16
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S BARREL BOLT WITH SPRING - BLS-60

$31.90
HEAVY DUTY SPRING LOADED LID STAY - S-ATH-60S

$513.00
SPACER FOR LDD-S - LDD-S-P2 BL

$2.60