ITEM NO. | BL-35 |
Weight | 19 g |
Dimensions | 11.5 × 35 × 35 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 35 mm | 19 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Strike | 304 Stainless Steel | Polished |