ITEM NO. | DSI-4400-30-30I |
Weight | 514 g |
Dimensions | 90 × 30 × 330 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 30 X 30 |
Bar Shape | Square |
CC Length (Inch) | 11-13/16 |
CC Length (mm) | 300 |
Internal Height (mm) | 60 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
330 mm | 30 mm | 90 mm |
Components
Component | Material | Finish |