BAR HANDLE INT
DSI-4400-30-25IBAR HANDLE INT
Description
• For use with DSI mounting kits (sold separately)
• Please specify Interior/Exterior type when ordering:
• Posts for Exterior handles are threaded to accept screws.
• Posts for Interior handles have set screws for DSI mounting kits.
• Similar style to KPH series cabinet handles.
ITEM NO. | DSI-4400-30-25I |
Weight | 556 g |
Dimensions | 90 × 30 × 280 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 30 X 30 |
Bar Shape | Square |
CC Length (Inch) | 9-27/32 |
CC Length (mm) | 250 |
Internal Height (mm) | 60 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
280 mm | 30 mm | 90 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!