ITEM NO. | DSI-4400-15-15I |
Weight | 408 g |
Dimensions | 55 × 15 × 165 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 15 X 15 |
Bar Shape | Square |
CC Length (Inch) | 5-29/32 |
CC Length (mm) | 150 |
Internal Height (mm) | 40 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
165 mm | 15 mm | 55 mm |
Components
Component | Material | Finish |