DSI-3310-15-30I

BAR HANDLE INT - DSI-3310-15-30I

Product Description
  • For use with DSI mounting kits (sold separately)
  • Please specify Interior/Exterior type when ordering:
  • Posts for Exterior handles are threaded to accept screws.
  • Posts for Interior handles have set screws for DSI mounting kits.
  • Similar style to DIH series cabinet handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
522
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
315
Height of Item (in)
12.4375
Width of Item (mm)
15
Width of Item (in)
0.625
CC Length (mm)
300
CC Length (in)
11.8125
Bar Diameter (mm)
15
Bar Diameter (in)
0.5625
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE INT - DSI-3310-20-30I

$79.00
BAR HANDLE INT - DSI-3310-30-30I

$138.40
BAR HANDLE INT - DSI-4400-15-30I

$79.00
BAR HANDLE INT - DSI-3310-15-15I

$52.70
BAR HANDLE INT - DSI-2000-20-30I

$131.70