BAR HANDLE EXT
DSI-2000-30-35EBAR HANDLE EXT
SKU: DSI-2000-30-35E
Categories: Architectural, Back Screw Mount Handles
Tags: BAR HANDLE, BAR HANDLE EXT, DSI, DSI-2000, DSI-2000-30, DSI-2000-30-35, DSI-2000-30-35E, DSI2000, DSI200030, DSI20003035, DSI20003035E
Description
• For use with DSI mounting kits (sold separately).
• Please specify Interior/Exterior type when ordering:
• Posts for Exterior handles are threaded to accept screws.
• Posts for Interior handles have set screws for DSI mounting kits.
• Similar style to 26 and 28 series cabinet handles.
Applications
Specs
ITEM NO. | DSI-2000-30-35E |
Weight | 1220 g |
Dimensions | 90 × 30 × 650 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 30 |
Bar Shape | Round |
CC Length (Inch) | 13-03-2004 |
CC Length (mm) | 350 |
Internal Height (mm) | 60 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
650 mm | 30 mm | 90 mm |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!